Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0514510000 - TS 35X7.5/LL 1M/ST/ZN
Bill of material
Weidmueller 0514510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0514510000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5/LL 1M/ST/ZN
DESCSHORT
Short Description
Terminal rail, with slot, Accessories, 35 x 7.5 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190116620
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
36 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
1000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.314 kg
BAA020
height
35 mm
BAF016
width
1000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models