Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 13 Apr 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
05312 - Adapter plates round
Bill of material
05312-145
BEST
Order No.
FORM
Form
D
Diameter
145 mm
D1
Diameter
11.5 mm
D2
Thread
M5 mm
D3
Thread
M6 mm
L
Length
140 mm
L1
Length
8 mm
L2
Length
14 mm
L3
Length
13 mm
L4
Length
26 mm
L5
Length
38 mm
L6
Length
10 mm
B
distance
40 mm
B1
Abstnd
26 mm
B2
distance
30 mm
B3
distance
38 mm
B4
distance
60 mm
B5
distance
mm
R
Radius
5 mm
R1
Radius
42 mm
R2
Radius
58.5 mm
S
height
5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models