Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
agru
Description
055 - Tee reduced
Bill of material
AGRU_22055502007_Tee reduced_PE 100 blue_50/20 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
055
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Tee reduced
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
DA1
Outside diameter1 (DAOD1)
mm
L
Dimension L
mm
Z
mm
DSP
mm
DSP1
mm
T
mm
T1
mm
P
16.000 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models