Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
056 - Tee
Bill of material
AGRU_30056004007_Tee_PVDF natural_40 - MOP 20 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
056
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Tee
MATERIAL
Material
PVDF natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
L
Dimension L
mm
Z
mm
DSP
mm
T
mm
P
20.000 bar
K
+/-1 mm
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models