您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05715-10-004000
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1255_asmtab.prj},{NB=05715-10-0040000},{LOCHBILD=1},{OG=61},{OH=112},{A1=49.2},{A2=0},{A3=0.0},{B=45.3},{B1=64.3},{B2=19.0},{B3=11.0},{B4=0.0},{B5=3.0},{C=44.0},{C1=19.0},{H=206.0},{L=139.5},{L1=90.3},{L2=63.5},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=4000},{SPANNKRAFTF3=1400},{SPANNKRAFTF4=3000},{GEW=0.6672},{EAN=4059495773056},{ST=1.500},{XA=10.000},{XB=85.000},{XC=61.00200},{XD=45.90000},{TYP=10},{TYP1=2},{TYP2=3.000},{TYP3=2.000},{TYP4=11},{TYP5=16.000},{TYP6=4},{TYP7=1},{TYP8=0},{TYP9=2},{TYP10=0},{TYP11=8},{BEST=05715-10-004000},{MATERIAL=Stahl},{A=31.8},{D=8.7},{M=M10x85},{HANDKRAFT=250},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1255_schb.prj},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
norelem
Description
05715-10 - Toggle clamps vertical with flat foot and adjustable clamping spindle
Bill of material
05715-10-004000
BEST
Order No.
05715-10-004000
05715-10-004000
MATERIAL
material
Steel
Steel
LOCHBILD
Hole arrangement
1
1
POS
Position
closed
open
closed
open
OG
opening angle of handle
61
61
°
OH
opening angle of holding arm
112
112
°
A
distance
31.8
31.8
mm
A1
width
49.2
49.2
mm
A2
distance
0
0
mm
A3
distance
0.0
0.0
mm
B
width
45.3
45.3
mm
B1
width
64.3
64.3
mm
B2
distance
19.0
19.0
mm
B3
width
11.0
11.0
mm
B4
distance
0.0
0.0
mm
B5
width
3.0
3.0
mm
C
height
44.0
44.0
mm
C1
height
19.0
19.0
mm
D
diameter
8.7
8.7
mm
H
height
206.0
206.0
mm
L
Length
139.5
139.5
mm
L1
Length
90.3
90.3
mm
L2
distance
63.5
63.5
mm
M
thread
M10x85
M10x85
mm
HANDKRAFT
hand force FH
250
250
N
HALTEKRAFTF1
Holding force F1
2000
2000
N
HALTEKRAFTF2
Holding force F2
4000
4000
N
SPANNKRAFTF3
Clamping force F3
1400
1400
N
SPANNKRAFTF4
Clamping force F4
3000
3000
N
GEW
Approx. weight
0.6672
0.6672
kg
BS
Description
Information
Infotext
INFO
Technical Information
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495773056
4059495773056
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求