Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
05908 - Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel
Bill of material
05908-106102
BEST
Order No.
FARBE
Component
mint green RAL 6029
LOCHBILD
Hole arrangement
3
POS
Position holding arm
OH1
Opening angle holding arm position 1 ~
°
OH2
Opening angle holding arm position 2 ~
°
OHOA
Opening angle holding arm stop pin removed ~
°
OG1
Opening angle handle stop pin removed ~
°
OG2
Opening angle handle position 2 ~
°
OGAO
Opening angle handle stop pin removed ~
°
HANDKRAFT
hand force
N
HALTEKRFT
Holding force F1
N
HALTEKRAFT1
Holding force F2
N
SPANNKRAFT
Clamping force F3
N
SPANNKRAFT1
Clamping force F4
N
M
thread
mm
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
B
distance
mm
B1
Width ~
mm
B2
width
mm
B3
width
mm
B4
distance
- mm
B5
2.5 mm
B6
width
mm
C
Height ~
mm
D
diameter
mm
H
Height ~
mm
L
Length ~
mm
L1
Length ~
mm
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models