Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jacob
Description
05Mxx - FAVORIT pressure screw metric Brass
Bill of material
05M20
ARTNR
Article No.
A
Connecting thread
L
Length of Thread
mm
SW1
Wrench size 2
mm
EK
across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATZS
Material clamp
Brass, nickel-plated
MATS
Material screws
Stainless steel
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models