您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
中文
Information sur label de qualité
Catalogue: norelem
Créé le: 12.02.2019
Quelques particularités du catalogue:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06010-1062
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
Choix du modèle CAO
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06010.prj},{NB=06010-1062},{BEST=06010-1062},{MATERIAL=Edelstahl},{FORM=A},{AUSF=ohne Stiftloch},{D=M 6},{D1=24},{D3=16},{D4=18},{D5=0.0},{E=0.0},{H=14},{K=10},{T=8},{PASS=-},{GEW=0.0258},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495054445},{FARBEX=Edelstahl},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=2},{TYP1=1},{NDM=6},{NDM1=0.0000},{TYP2=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Ajouter pour comparer
Produit(s) sélectionnable(s): 15
HELP_VARIABLE
Company
norelem
Description
06010 - Knurled nuts steel and stainless steel, DIN 6303
Bill of material
06010-1062
BEST
Order No.
06010-1062
06010-1062
MATERIAL
Main
Stainless steel
Stainless steel
FORM
Form
A
A
AUSF
version
without pinhole
without pinhole
D
Internal thread
M 6
M 6
D1
diameter
24
24
mm
D3
diameter
16
16
mm
D4
diameter
18
18
mm
D5
diameter
0.0
0.0
mm
E
distance
0.0
0.0
mm
H
height
14
14
mm
K
height
10
10
mm
T
depth
8
8
mm
PASS
suitable cylindrical pin DIN 7
-
-
mm
GEW
Approx. weight
0.0258
0.0258
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. norelem
4059495054445
4059495054445
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Demande d'offre