您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
AGRU 11062011011 Stub Flange DIN long spigot PPR grey 110X10.0 SDR11 ISO S-5
agru
Industrial Piping Systems
PP Industrial Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/elongated_fittings/062.prj},{NB=AGRU_11062011011_Stub Flange DIN_long spigot_PPR grey_110X10.0 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11062011011},{M=11062011011},{BILDCODE=062},{WEIGHT=0.705},{DIMENSIONLANG=110X10.0 SDR11 ISO S-5},{DURCHMESSER=110},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=long spigot},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=110.000},{S=10.000},{L=162.000},{L3=115.000},{D3=125.000},{D4=158.000},{H=18.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
agru
Description
062 - Stub Flange DIN
Bill of material
AGRU_11062011011_Stub Flange DIN_long spigot_PPR grey_110X10.0 SDR11 ISO S-5
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11062011011
11062011011
M
Article number
11062011011
11062011011
BILDCODE
Image Code
062
WEIGHT
Weight
0.705
0.705
kg
DIMENSIONLANG
Dimension long
110X10.0 SDR11 ISO S-5
110X10.0 SDR11 ISO S-5
DURCHMESSER
Dimension short
110
110
EXT_BEZ_1
Description 1
Stub Flange DIN
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
110.000
110.000
mm
S
10.000
10.000
mm
L
Dimension L
162.000
162.000
mm
L3
115.000
115.000
mm
D3
125.000
125.000
mm
D4
158.000
158.000
mm
H
18.000
18.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求