You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
Informacje QA
Katalog: norelem
Created: 12.02.2019
Cechy specjalne katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06235-140
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
Wybór modelu CAD
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06235.prj},{NB=06235-140},{BEST=06235-140},{D=14},{D1=55},{D2=30},{D3=25},{D4=10},{H=38},{H1=18},{H2=10},{L=99},{GEW=0.5300},{BS=Infotext},{ZTN=84879000},{ROHS=Yes},{EAN=4059495072906},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dodaj do porównania
Dostępne producty: 4
HELP_VARIABLE
Company
norelem
Description
06235 - Capstan wheel
Bill of material
06235-140
BEST
Order No.
06235-140
06235-140
D
diameter
14
14
mm
D1
diameter
55
55
mm
D2
diameter
30
30
mm
D3
diameter
25
25
mm
D4
diameter
10
10
mm
H
height
38
38
mm
H1
height
18
18
mm
H2
height
10
10
mm
L
Length
99
99
mm
GEW
Approx. weight
0.5300
0.5300
kg
BS
Description
Informacje dodatkowe
Infotext
ZTN
Customs tariff number
84879000
ROHS
RoHS
Yes
EAN
EAN-Nr. norelem
4059495072906
4059495072906
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe