Catalog navigation
Селекция на CAD модел
Налични продукти: 46
HELP_VARIABLE
Company
norelem
Description
06851-01 - Five lobe grips with external thread
Bill of material
06851-01-6012X50
BEST
Order No.
mm
MATERIAL
Material
FORM
Form
L
D
thread
mm
D1
diameter
mm
D2
diameter
mm
H
height
mm
H1
height
mm
L
Length
mm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    norelem
    08910 - Drill bushes flanged DIN 172 Form A
    norelem
    06208 - Star grips similar to DIN 6336
    norelem
    02020 - Locating pins and rest pads DIN 6321
    norelem
    03105 - Locating pins removable Form A and C
    norelem
    06850 - Five lobe grips
    norelem
    06180 - Palm grips similar to DIN 6335
    norelem
    05160 - Toggle clamps horizontal with push rod
    norelem
    05060 - Toggle clamps vertical with angled foot
    norelem
    01150 - Subplates machined all sides grey cast iron
    norelem
    06316 - Taper grips revolving
    norelem
    06200 - Star grips grey cast iron,  DIN 6336
    norelem
    07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
    norelem
    03320 - Cylindrical pins to DIN 6325
    norelem
    06255 - Handwheels 2-spoke plastic
Previews
3D
Размер
2D
Сваляне на CAD модели