Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
norelem
Description
06920 - Pull handles oval with thru hole
Bill of material
06920-11800106
BEST
Order No.
AUSF
version
A
Distance
mm
D
diameter
mm
B
width
mm
B1
height
mm
H
height
mm
T
Distance
mm
L
Length
mm
TRAGKRAFT
load-bearing capacity N
1000 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    06920 - Pull handles oval
    norelem
    05900 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
    norelem
    05020 - Toggle clamps vertical with horizontal foot, large version
    norelem
    07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless steel
    norelem
    06922 - Pull handles stainless steel
    norelem
    06917 - Pull handles round
    norelem
    10315 - Cover and adapter profiles Type B and Type I
    norelem
    06903 - Pull handles antistatic
    norelem
    06916-10 - Pull handles, aluminium
    norelem
    06932 - Pull handles high-gloss chromed
    norelem
    06903 - Pull handles
    norelem
    06904 - Pull handles
    norelem
    06649 - T-grips
    norelem
    95028 - Swivel and fixed castors medum-duty version
Previews
3D
Dimension
2D
Download CAD models