Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
norelem
Description
06934 - Pull handles fold-down
Bill of material
06934-1002
BEST
Order No.
MATERIAL
Material
FORM
Form
POS
Position
°
AUSF
version
A
Length
mm
B
width
18 mm
D
thread
M10x1 mm
H
height
43 mm
L
Length
mm
TR
load-bearing capacity
500 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    norelem
    06914 - Pull handles stainless steel
    norelem
    06935 - Pull handles angled
    norelem
    06912 - Pull handles oblique
    norelem
    05530-05 - Latches stainless steel DIN 3133
    norelem
    06410 - Clamping levers internal thread
    Essentra Components
    VPH-1620 - Metal Hinged Pull Handles - Male Stud
    Ganter
    GN 425.5 - Stainless Steel-Folding handles
    norelem
    06920 - Pull handles oval with thru hole
    norelem
    03089 - Indexing plungers with extended indexing pin
    norelem
    27630 - Rod ends with plain bearing internal thread, stainless steel DIN ISO 12240-4
    SRD-FA
    GAAFN - Folding handle
    A&T-3D Gallery
    PHTSHY - 外螺纹定位型-椭圆形拉手-外装型
    KIPP
    K0220 - Tubular handles angled
    norelem
    06975 - Pull handles angled
Previews
3D
Boyut
2D
CAD modeli indir