Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Sati
Description
06B-2 (9,525 x 5,72 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PD05027
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
L
Tooth width
5.2 mm
H2
Tooth width
15.4 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models