Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
eaton_qs
Description
07 - Insulation-/earth connection monitoring equipment
Bill of material
184772
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
AAB792
max. response value impedance 1
100.0 kΩ
AAB793
max. response value impedance 2
kΩ
AAB942
min. response value impedance 1
kΩ
AAB943
min. response value impedance 2
1.0 kΩ
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
0.0 V
AAB960
min. rated control voltage Us with DC
V
AAC842
Max. rated frequency
400.0 Hz
AAC843
Min. rated frequency
15.0 Hz
AAM353
line capacity
µF
AAP365
Number of breaking contacts
0.0
AAP377
Number of changers
AAP546
Number of making contacts
0.0
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
85364900
BAA020
height
85.6 mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB392
certificate/approval
CE
BAB577
depth
104.6 mm
BAC050
Type of actuation
AC/DC
BAC426
Function
mechanical switch
BAD470
detachable terminals present
No
BAD525
Error storage is possible
BAD831
Design of electrical connection
Screw connection
BAF016
width
mm
BAH312
Max. rated voltage
V
BAH313
Min. rated voltage
0.0 V
BAH482
Display for insulation value possible
No
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
WEIGHT
LENGTH
WIDTH
DEPTH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models