Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0700020 - TCP 20/DC32V
Bill of material
PHOENIX CONTACT 0700020
MANUID
Product number of the Manufacturer
0700020
DESCSHORT
Short Description
Thermal device circuit breaker
DESCLONG
Long Description
Thermal device circuit breaker, number of positions: 1, nominal current: 20 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: yellow
MANUTYPEDESC
Manufacturer Type Description
TCP 20/DC32V
PREVIEW
Preview
INTNO
International product number
4046356079662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
32 V
AAS574
Rated current [In] for the power loss specification
20 A
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
yellow
BAA018
length
20.300 mm
BAG640
Assembly type
Plug insert
AAF040
net weight
0.004 kg
BAC922
Design
pluggable
AAO663
GTIN
4046356079662
AAW338
Manufacturer product designation
Thermal device circuit breaker
AAU734
Manufacturer product description
Thermal device circuit breaker, number of positions: 1, nominal current: 20 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: yellow
AAO057
Product type
TCP 20/DC32V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models