Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0710031 - DFK-MSTB 2,5/ 3-GF
Bill of material
PHOENIX CONTACT 0710031
MANUID
Product number of the Manufacturer
0710031
DESCSHORT
Short Description
Feed-through header
DESCLONG
Long Description
Feed-through header, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: DFK-MSTB 2,5/..-GF, pitch: 5 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, pin layout: Linear pinning, solder pin [P]: 9.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
DFK-MSTB 2,5/ 3-GF
PREVIEW
Preview
INTNO
International product number
4017918005061
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
35 mm
BAA020
height
29.500 mm
AAF726
rated current
12 A
AAP798
Application standards
IEC 61984
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAG640
Assembly type
Direct assembly
BAB577
depth
17.500 mm
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
630 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
320 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5 mm
AAT080
Pole number
3
AAP662
Number of rows
1
AAZ332
Pin length
9.300 mm
AAH185
assembly height
20.200 mm
AAZ334
Type of PCB contacting
Direct connection
BAC818
Assembly
Threaded joint
AAB373
Type of interlock
Threaded joint
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
3.200 mm
AAZ356
Pin dimensions (mm)
0,8 x 2,8
AAB754
Contact design
Pin
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Tin (Sn)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
Direct mounting
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Tin
AAO663
GTIN
4017918005061
AAW338
Manufacturer product designation
Feed-through header
AAU734
Manufacturer product description
Feed-through header, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: DFK-MSTB 2,5/..-GF, pitch: 5 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, pin layout: Linear pinning, solder pin [P]: 9.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
DFK-MSTB 2,5/..-GF
AAO057
Product type
DFK-MSTB 2,5/ 3-GF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366930
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
2D
Descarga de modelos CAD