Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0711616 - UKK 5-HESILA 250 (6,3X32)
Bill of material
PHOENIX CONTACT 0711616
MANUID
Product number of the Manufacturer
0711616
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 400 V, nominal current: 6.3 A, connection method: Screw connection, cross section:  0.2 mm²- 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
MANUTYPEDESC
Manufacturer Type Description
UKK 5-HESILA 250 (6,3X32)
PREVIEW
Preview
BAH005
rated voltage
400 V
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
2
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
84 mm
BAA351
color
Black
BAA018
length
86.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.037 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
Miniature fuses 6,3x32mm
AAO663
GTIN
4017918838942
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 400 V, nominal current: 6.3 A, connection method: Screw connection, cross section:  0.2 mm²- 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
AAO057
Product type
UKK 5-HESILA 250 (6,3X32)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918838942
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models