Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0712123 - TCP 0,25A
Bill of material
PHOENIX CONTACT 0712123
MANUID
Product number of the Manufacturer
0712123
DESCSHORT
Short Description
Thermal device circuit breaker
DESCLONG
Long Description
Thermal miniature circuit breaker, pluggable in screw-type fuse terminal block UK 6-FSI/C and spring-cage fuse terminal block ST 4-FSI/C
MANUTYPEDESC
Manufacturer Type Description
TCP 0,25A
PREVIEW
Preview
INTNO
International product number
4017918848422
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
0.250 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
PP
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAA351
color
Black
BAA018
length
24.400 mm
BAG640
Assembly type
Plug insert
AAF040
net weight
0.011 kg
BAC922
Design
pluggable
AAO663
GTIN
4017918848422
AAW338
Manufacturer product designation
Thermal device circuit breaker
AAU734
Manufacturer product description
Thermal miniature circuit breaker, pluggable in screw-type fuse terminal block UK 6-FSI/C and spring-cage fuse terminal block ST 4-FSI/C
AAO057
Product type
TCP 0,25A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
ID
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models