Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
norelem
Description
07716 - D-shackle
Bill of material
07716-0150012
BEST
Order No.
B
width
mm
S
diameter
mm
K
diameter
mm
H1
height
mm
H1ZOLL
Inches
TRAG
load-carrying capacity
kg
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181300
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    07715 - Bow shackle
    norelem
    07791 - Slip hooks grade 10
    norelem
    07725 - Hoist rings 360° rotation grade 10
    norelem
    07680 - Ring bolts DIN 580 / stainless steel silimar to DIN 580
    KIPP
    K1059 - D-shackle
    norelem
    01380 - L-shaped profiles, grey cast iron or aluminium
    norelem
    07695 - Ring bolts rotatable high-strength grade 10
    norelem
    07710 - Ring bolts swivel and 360° rotatable, grade 8
    norelem
    07690 - Ring nuts DIN 582
    norelem
    07798-02 - Lifting slings
    norelem
    07720 - Weld-on D-ring
    norelem
    07794 - Swivel hooks grade 10
    norelem
    07690-01 - Ring nuts similar to DIN 582
    norelem
    07795 - Connecting links grade 10
Previews
3D
Dimension
2D
Download CAD models