Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790446 - OTTA 6-T
Bill of material
PHOENIX CONTACT 0790446
MANUID
Product number of the Manufacturer
0790446
DESCSHORT
Short Description
Disconnect terminal block
DESCLONG
Long Description
Disconnect terminal block, with disconnect slide, nom. voltage: 800 V, nominal current: 36 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
OTTA 6-T
PREVIEW
Preview
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
36 A
AAF726
rated current
36 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
11 mm
BAC476
height at lowest possible mounting
52 mm
BAA351
color
Grey
BAA018
length
69 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.031 kg
AAO663
GTIN
4017918005559
AAW338
Manufacturer product designation
Disconnect terminal block
AAU734
Manufacturer product description
Disconnect terminal block, with disconnect slide, nom. voltage: 800 V, nominal current: 36 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
AAO057
Product type
OTTA 6-T
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918005559
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models