Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790491 - OTTA 25-M6
Bill of material
PHOENIX CONTACT 0790491
MANUID
Product number of the Manufacturer
0790491
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 101 A, connection method: Bolt connection, 1 level, Rated cross section: 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
OTTA 25-M6
PREVIEW
Preview
BAA018
length
60 mm
INTNO
International product number
4017918005603
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
101 A
AAF726
rated current
101 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
3.260 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
18.1 mm
BAC476
height at lowest possible mounting
60.000 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.054045 kg
AAO663
GTIN
4017918005603
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Universal terminal block with bolt connection, slotted-head screw, cross section: 1 ... 25 mm², width: 18 mm, color: gray
AAO057
Product type
OTTA 25-M6
AAY811
URI of the product
http://www.phoenixcontact.com/product/0790491
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models