Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790556 - OTTA 2,5-PE
Bill of material
PHOENIX CONTACT 0790556
MANUID
Product number of the Manufacturer
0790556
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Bolt connection, mounting: M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
OTTA 2,5-PE
PREVIEW
Preview
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
17.500 A
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
10 mm
BAC476
height at lowest possible mounting
45.500 mm
BAA351
color
green-yellow
BAA018
length
43.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.026 kg
AAO663
GTIN
4017918005665
AAW338
Manufacturer product designation
Ground modular terminal block
AAU734
Manufacturer product description
Protective conductor universal terminal block with bolt connection, cross section: 0.1 - 2.5 mm², width: 9 mm, color: Green-yellow
AAO057
Product type
OTTA 2,5-PE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918005665
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models