Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800019:0001 - ZB 5,LGS:UNGERADE ZAHLEN 1-19
Bill of material
PHOENIX CONTACT 0800019:0001
MANUID
Product number of the Manufacturer
0800019:0001
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, white: 1 ... 19, mounting type: snapped, for terminal block width: 5.2 mm
MANUTYPEDESC
Manufacturer Type Description
ZB 5,LGS:UNGERADE ZAHLEN 1-19
PREVIEW
Preview
INTNO
International product number
4017918492168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAF016
width
5 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAZ233
Printing
1 ... 19
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4017918492168
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, white: 1 ... 19, mounting type: snapped, for terminal block width: 5.2 mm
AAO057
Product type
ZB 5,LGS:UNGERADE ZAHLEN 1-19
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part