Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800078 - WML 22 (25X25)R
Bill of material
PHOENIX CONTACT 0800078
MANUID
Product number of the Manufacturer
0800078
DESCSHORT
Short Description
Wire-wrap label
DESCLONG
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 8 ... 22.2 mm, cable diameter: ≤ 22 mm, lettering field size: 25 x 25 mm, Number of individual labels: 900
MANUTYPEDESC
Manufacturer Type Description
WML 22 (25X25)R
PREVIEW
Preview
INTNO
International product number
4046356562102
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
25.400 mm
BAA351
color
White
BAA018
length
95.250 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.523 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
900
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
8 mm
AAG172
max. cable diameter
22 mm
BAC624
Max. diameter of conductors
22 mm
BAC708
Min. diameter of conductors
8 mm
AAO663
GTIN
4046356562102
AAW338
Manufacturer product designation
Wire-wrap label
AAU734
Manufacturer product description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 8 ... 22.2 mm, cable diameter: ≤ 22 mm, lettering field size: 25 x 25 mm, Number of individual labels: 900
AAO057
Product type
WML 22 (25X25)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part