Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800132 - SK U YE:UNGESTANZT
Bill of material
PHOENIX CONTACT 0800132
MANUID
Product number of the Manufacturer
0800132
DESCSHORT
Short Description
Marker sheet
DESCLONG
Long Description
Marker sheet, Din A4, yellow, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 296 x 210 mm
MANUTYPEDESC
Manufacturer Type Description
SK U YE:UNGESTANZT
PREVIEW
Preview
INTNO
International product number
4017918005740
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
210 mm
BAA351
color
yellow
BAA018
length
296 mm
AAF040
net weight
0.016 kg
AAH043
type of delivery
Din A4
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
AAC900
Grid dimensions
210 mm
AAO663
GTIN
4017918005740
AAW338
Manufacturer product designation
Marker sheet
AAU734
Manufacturer product description
Marker sheet, Din A4, yellow, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 296 x 210 mm
AAO057
Product type
SK U YE:UNGESTANZT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part