Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800236 - EMLC (15X9)R YE
Bill of material
PHOENIX CONTACT 0800236
MANUID
Product number of the Manufacturer
0800236
DESCSHORT
Short Description
Fabric label
DESCLONG
Long Description
Fabric label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 15 x 9 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
EMLC (15X9)R YE
PREVIEW
Preview
INTNO
International product number
4046356570794
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
9 mm
BAF016
width
15 mm
AAF040
net weight
0.155 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2500
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356570794
AAW338
Manufacturer product designation
Fabric label
AAU734
Manufacturer product description
Fabric label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 15 x 9 mm, Number of individual labels: 2500
AAO057
Product type
EMLC (15X9)R YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part