Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800271 - ZBFM 5/WH,LGS:1-120
Bill of material
PHOENIX CONTACT 0800271
MANUID
Product number of the Manufacturer
0800271
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Sheet, white, labeled, printed horizontally: consecutive numbers 1 ... 120, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5 x 4.5 mm, Number of individual labels: 120
MANUTYPEDESC
Manufacturer Type Description
ZBFM 5/WH,LGS:1-120
PREVIEW
Preview
INTNO
International product number
4017918005870
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
8.120 mm
BAF016
width
4.55 mm
BAA020
height
8.12 mm
BAB577
depth
2 mm
AAF040
net weight
0.005 kg
AAZ231
Width label space
4.550 mm
AAZ232
Height label space
6.250 mm
AAZ233
Printing
consecutive numbers 1 ... 120
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
120
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4017918005870
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Sheet, white, labeled, printed horizontally: consecutive numbers 1 ... 120, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5 x 4.5 mm, Number of individual labels: 120
AAO057
Product type
ZBFM 5/WH,LGS:1-120
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models