Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800284 - ZBFM 6/WH,LGS:1-100
Bill of material
PHOENIX CONTACT 0800284
MANUID
Product number of the Manufacturer
0800284
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Sheet, white, labeled, printed horizontally: consecutive numbers from 1 ... 100, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 5 x 5.5 mm, Number of individual labels: 100
MANUTYPEDESC
Manufacturer Type Description
ZBFM 6/WH,LGS:1-100
PREVIEW
Preview
INTNO
International product number
4017918005887
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
8.120 mm
BAF016
width
5.55 mm
BAA020
height
8.12 mm
BAB577
depth
2 mm
AAF040
net weight
0.006 kg
AAZ231
Width label space
5.550 mm
AAZ232
Height label space
6.250 mm
AAZ233
Printing
consecutive numbers from 1 ... 100
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
100
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4017918005887
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Sheet, white, labeled, printed horizontally: consecutive numbers from 1 ... 100, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 5 x 5.5 mm, Number of individual labels: 100
AAO057
Product type
ZBFM 6/WH,LGS:1-100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models