You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0800300
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{phoenix_contact/27/28/11/02/0800300.prj},{NB=0800300},{MANUID=0800300},{BAF016=4},{AAF040=0.195},{AAA915=50},{AAQ341=23},{AAQ342=23},{AAW201=50},{AAW210=50},{AAA942=50},{BAC732=0.800},{AAG172=2.400},{BAC624=2.400},{BAC708=0.800},{AAO663=4046356625975},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39173200},{DESCSHORT=Shrink sleeve}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800300 - WMS 2,4 (EX4)R YE
Bill of material
PHOENIX CONTACT 0800300
MANUID
Product number of the Manufacturer
0800300
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.SLEEVE, THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, unperforated, mounting type: slide-on, cable diameter range (automated processing): 0.8 ... 1.5 mm, cable diameter range: 0.8 ... 2.4 mm, lettering field size: 4 x 30000 mm, roll length: 30 m
MANUTYPEDESC
Manufacturer Type Description
WMS 2,4 (EX4)R YE
PREVIEW
Preview
INTNO
International product number
4046356625975
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
4
mm
BAA351
color
yellow
BAG640
Assembly type
plug in module
AAF040
net weight
0.195
kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50
%
AAQ341
max. storage temperature
23
°C
AAQ342
min. storage temperature
23
°C
AAW201
Min. relative humidity (storage)
50
%
AAW210
max. relative humidity (storage)
50
%
AAA942
min. relative humidity (operation)
50
%
BAC732
Min. cable diameter
0.800
mm
AAG172
max. cable diameter
2.400
mm
BAC624
Max. diameter of conductors
2.400
mm
BAC708
Min. diameter of conductors
0.800
mm
AAG082
shrink rate
3:1
AAO663
GTIN
4046356625975
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.SLEEVE, THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, unperforated, mounting type: slide-on, cable diameter range (automated processing): 0.8 ... 1.5 mm, cable diameter range: 0.8 ... 2.4 mm, lettering field size: 4 x 30000 mm, roll length: 30 m
AAO057
Product type
WMS 2,4 (EX4)R YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求