Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800338 - EML-HT (50X10)R
Bill of material
PHOENIX CONTACT 0800338
MANUID
Product number of the Manufacturer
0800338
DESCSHORT
Short Description
High-temperature label
DESCLONG
Long Description
High-temperature label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 50 x 10 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
EML-HT (50X10)R
PREVIEW
Preview
INTNO
International product number
4046356579643
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
10 mm
BAF016
width
50 mm
AAF040
net weight
0.245 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
Yes
BAB664
material
Acrylate
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356579643
AAW338
Manufacturer product designation
High-temperature label
AAU734
Manufacturer product description
High-temperature label, for thermal transfer printers, resistant for 60 s at up to 300°C
AAO057
Product type
EML-HT (50X10)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part