Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800372 - WMS 38,1 (60X60)R
Bill of material
PHOENIX CONTACT 0800372
MANUID
Product number of the Manufacturer
0800372
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 12.7 ... 38.1 mm, lettering field size: 60 x 60 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
WMS 38,1 (60X60)R
PREVIEW
Preview
INTNO
International product number
4046356626415
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
60 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
1.138 kg
AAZ233
Printing
without print
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
250
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
12.700 mm
AAG172
max. cable diameter
38.100 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
38.100 mm
BAC708
Min. diameter of conductors
12.700 mm
AAG082
shrink rate
3:1
AAO663
GTIN
4046356626415
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 12.7 ... 38.1 mm, lettering field size: 60 x 60 mm, Number of individual labels: 250
AAO057
Product type
WMS 38,1 (60X60)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part