Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800375 - WMS 4,8 (30X9)R
Bill of material
PHOENIX CONTACT 0800375
MANUID
Product number of the Manufacturer
0800375
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, perforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 30 x 9 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
WMS 4,8 (30X9)R
PREVIEW
Preview
INTNO
International product number
4046356626446
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
9 mm
BAA351
color
White
BAA018
length
30 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.306 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
500
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
1.600 mm
AAG172
max. cable diameter
4.800 mm
BAC624
Max. diameter of conductors
4.800 mm
BAC708
Min. diameter of conductors
1.600 mm
AAG082
shrink rate
3:1
AAO663
GTIN
4046356626446
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, perforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 30 x 9 mm, Number of individual labels: 500
AAO057
Product type
WMS 4,8 (30X9)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part