Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800459 - PMH 1:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0800459
MANUID
Product number of the Manufacturer
0800459
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, yellow: without print, mounting type: slide-on, cable diameter range: 1.9 ... 3.8 mm, lettering field size: 3.2 x 2.6 mm
MANUTYPEDESC
Manufacturer Type Description
PMH 1:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918006013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAF016
width
3.200 mm
BAC140
Combustibility class
V0
BAA351
color
yellow
BAA018
length
4.500 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.000 kg
AAZ233
Printing
without print
BAD656
Without halogens
Yes
BAB664
material
Ethylenvinylacetat (EVA)
BAC732
Min. cable diameter
1.900 mm
AAG172
max. cable diameter
3.800 mm
BAC624
Max. diameter of conductors
3.800 mm
BAC708
Min. diameter of conductors
1.900 mm
AAO663
GTIN
4017918006013
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, yellow: without print, mounting type: slide-on, cable diameter range: 1.9 ... 3.8 mm, lettering field size: 3.2 x 2.6 mm
AAO057
Product type
PMH 1:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作