Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800473 - US-WML 14 (25X19)
Bill of material
PHOENIX CONTACT 0800473
MANUID
Product number of the Manufacturer
0800473
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 8
MANUTYPEDESC
Manufacturer Type Description
US-WML 14 (25X19)
PREVIEW
Preview
INTNO
International product number
4046356607056
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
63.500 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.005 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
8
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
5 mm
AAG172
max. cable diameter
14 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
14 mm
BAC708
Min. diameter of conductors
5 mm
AAO663
GTIN
4046356607056
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 8
AAO057
Product type
US-WML 14 (25X19)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part