Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800550 - EMLF (108XE)R YE
Bill of material
PHOENIX CONTACT 0800550
MANUID
Product number of the Manufacturer
0800550
DESCSHORT
Short Description
Label, highly flexible
DESCLONG
Long Description
Label, highly flexible, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 108 x 48000 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLF (108XE)R YE
PREVIEW
Preview
INTNO
International product number
4046356606707
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
48000 mm
BAF016
width
108 mm
AAF040
net weight
1.193 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356606707
AAW338
Manufacturer product designation
Label, highly flexible
AAU734
Manufacturer product description
Label, highly flexible, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 108 x 48000 mm, Number of individual labels: 1
AAO057
Product type
EMLF (108XE)R YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part