Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801554 - UCT-EM (10X5) CUS
Bill of material
PHOENIX CONTACT 0801554
MANUID
Product number of the Manufacturer
0801554
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 10 x 5 mm, Number of individual labels: 60
MANUTYPEDESC
Manufacturer Type Description
UCT-EM (10X5) CUS
PREVIEW
Preview
INTNO
International product number
4046356682978
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V0
BAA018
length
5 mm
BAF016
width
9.9 mm
BAA020
height
5 mm
BAB577
depth
2.700 mm
AAF040
net weight
0.011 kg
AAZ231
Width label space
9.520 mm
AAZ232
Height label space
4.620 mm
AAZ230
Number of units per delivery form
60
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356682978
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
UniCard sheet, for labeling devices from other manufacturers, for overview table see download area, labeled according to customer specifications
AAO057
Product type
UCT-EM (10X5) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models