Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801561 - UCT-EM (20X8) CUS
Bill of material
PHOENIX CONTACT 0801561
MANUID
Product number of the Manufacturer
0801561
DESCSHORT
Short Description
Equipment marking
DESCLONG
Long Description
Equipment marking, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 20 mm x 8 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
UCT-EM (20X8) CUS
PREVIEW
Preview
INTNO
International product number
4046356683036
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
7.900 mm
BAF016
width
19.8 mm
BAA020
height
7.9 mm
BAB577
depth
3.050 mm
AAF040
net weight
0.011 kg
AAZ231
Width label space
19.020 mm
AAZ232
Height label space
7.410 mm
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ224
UV resistance
Test passed
AAO663
GTIN
4046356683036
AAW338
Manufacturer product designation
Equipment marking
AAU734
Manufacturer product description
UniCard sheet, for labeling devices from other manufacturers, for overview table see download area, labeled according to customer specifications
AAO057
Product type
UCT-EM (20X8) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models