Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801729 - EMLP (60X30)R SR
Bill of material
PHOENIX CONTACT 0801729
MANUID
Product number of the Manufacturer
0801729
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 60 x 30 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
EMLP (60X30)R SR
PREVIEW
Preview
INTNO
International product number
4046356676861
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAA018
length
30 mm
BAF016
width
60 mm
AAF040
net weight
0.331 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
250
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356676861
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 60 x 30 mm, Number of individual labels: 250
AAO057
Product type
EMLP (60X30)R SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part