Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801730 - DIN RAIL MOUNT UTILITY BOX
Bill of material
PHOENIX CONTACT 0801730
MANUID
Product number of the Manufacturer
0801730
DESCSHORT
Short Description
DIN rail
DESCLONG
Long Description
DIN rail
MANUTYPEDESC
Manufacturer Type Description
DIN RAIL MOUNT UTILITY BOX
PREVIEW
Preview
INTNO
International product number
4046356681728
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
53 mm
BAA020
height
80 mm
BAB577
depth
45 mm
BAB888
Design
Plug-in
AAO663
GTIN
4046356681728
AAW338
Manufacturer product designation
DIN rail
AAU734
Manufacturer product description
DIN rail
AAO057
Product type
DIN RAIL MOUNT UTILITY BOX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
CA
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part