Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801791 - TP-BK/MBK
Bill of material
PHOENIX CONTACT 0801791
MANUID
Product number of the Manufacturer
0801791
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, length: 80 mm, width: 2 mm, height: 42 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TP-BK/MBK
PREVIEW
Preview
INTNO
International product number
4017918006709
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
PRODSTAT
Product status
abgekündigt
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
80 mm
AAF040
net weight
0.007 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918006709
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, length: 80 mm, width: 2 mm, height: 42 mm, color: gray
AAO057
Product type
TP-BK/MBK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型