Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801833 - TML (104X3,8)R
Bill of material
PHOENIX CONTACT 0801833
MANUID
Product number of the Manufacturer
0801833
DESCSHORT
Short Description
Marking foil for zack marker strip
DESCLONG
Long Description
Marking foil for zack marker strip, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 104 mm, lettering field size: 104 x 3.8 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
TML (104X3,8)R
PREVIEW
Preview
INTNO
International product number
4046356750530
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
White
BAA018
length
104 mm
BAF016
width
104 mm
BAA020
height
3.800 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.429 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
3.800 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2500
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
104 mm
AAO663
GTIN
4046356750530
AAW338
Manufacturer product designation
Marking foil for zack marker strip
AAU734
Manufacturer product description
Marking foil for zack marker strip, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 104 mm, lettering field size: 104 x 3.8 mm, Number of individual labels: 2500
AAO057
Product type
TML (104X3,8)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models