Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802007 - EMLP 30 (45X10)R CUS
Bill of material
PHOENIX CONTACT 0802007
MANUID
Product number of the Manufacturer
0802007
DESCSHORT
Short Description
Plastic label with drill hole
DESCLONG
Long Description
Plastic label with drill hole, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 45 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP 30 (45X10)R CUS
PREVIEW
Preview
INTNO
International product number
4046356783101
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
46 mm
BAF016
width
46 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356783101
AAW338
Manufacturer product designation
Plastic label with drill hole
AAU734
Manufacturer product description
Plastic label with drill hole, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 45 x 10 mm
AAO057
Product type
EMLP 30 (45X10)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part