Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802683 - TMT2 (EX11)R
Bill of material
PHOENIX CONTACT 0802683
MANUID
Product number of the Manufacturer
0802683
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: snapped, for terminal block width: 104 mm, lettering field size: 10.8 x 50000 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
TMT2 (EX11)R
PREVIEW
Preview
INTNO
International product number
4046356795043
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
White
BAA018
length
10.800 mm
BAF016
width
50 mm
BAA020
height
10.8 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.460 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
10.800 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAC900
Grid dimensions
104 mm
AAO663
GTIN
4046356795043
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: snapped, for terminal block width: 104 mm, lettering field size: 10.8 x 50000 mm, Number of individual labels: 1
AAO057
Product type
TMT2 (EX11)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models