Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802689 - EMLP (EX30)R SR
Bill of material
PHOENIX CONTACT 0802689
MANUID
Product number of the Manufacturer
0802689
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLP (EX30)R SR
PREVIEW
Preview
INTNO
International product number
4046356791700
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAA018
length
20000 mm
BAF016
width
50 mm
BAA020
height
30 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.469 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
30 mm
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356791700
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm, Number of individual labels: 1
AAO057
Product type
EMLP (EX30)R SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models