Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802691 - EMLP (17,5X15)R SR CUS
Bill of material
PHOENIX CONTACT 0802691
MANUID
Product number of the Manufacturer
0802691
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP (17,5X15)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356791366
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
15 mm
BAF016
width
17.5 mm
AAF040
net weight
0.002 kg
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356791366
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 15 mm
AAO057
Product type
EMLP (17,5X15)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part