Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802723 - CLIPFIX 35 WH
Bill of material
PHOENIX CONTACT 0802723
MANUID
Product number of the Manufacturer
0802723
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
Quick mounting end clamp, for 35 mm NS 35/7,5 or NS 35/15 DIN rail, can be fitted with ZB 8 and ZB 8/27 zack marker strips, KLM 2 and KLM terminal strip markers, width: 9.5 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
CLIPFIX 35 WH
PREVIEW
Preview
INTNO
International product number
4046356860819
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAC137
Width of spacing
9.500 mm
BAC476
height at lowest possible mounting
35.500 mm
BAA351
color
White
BAA018
length
55.600 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.005 kg
BAB838
Type of locking
screwless
AAO663
GTIN
4046356860819
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
Quick mounting end clamp, for 35 mm NS 35/7,5 or NS 35/15 DIN rail, can be fitted with ZB 8 and ZB 8/27 zack marker strips, KLM 2 and KLM terminal strip markers, width: 9.5 mm, color: white
AAO057
Product type
CLIPFIX 35 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model