Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802736 - BLUEMARK MAG EM-M (27X15)
Bill of material
PHOENIX CONTACT 0802736
MANUID
Product number of the Manufacturer
0802736
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
Magazine, width: 76 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
BLUEMARK MAG EM-M (27X15)
PREVIEW
Preview
INTNO
International product number
4046356845748
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356845748
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
Magazine, width: 76 mm, color: white
AAO057
Product type
BLUEMARK MAG EM-M (27X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90179000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part