Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802991 - WMTB HF (40X12)R DBU
Bill of material
PHOENIX CONTACT 0802991
MANUID
Product number of the Manufacturer
0802991
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, dark blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 40 x 12 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
WMTB HF (40X12)R DBU
PREVIEW
Preview
INTNO
International product number
4046356891042
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
10 mm
BAC140
Combustibility class
V2 (0,75 mm Wandstärke)
BAA018
length
40 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
1.150 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
Yes
BAB664
material
PUR
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
45 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
45 %
AAW210
max. relative humidity (storage)
45 %
AAA942
min. relative humidity (operation)
45 %
AAG172
max. cable diameter
6 mm
AAO663
GTIN
4046356891042
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, dark blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 40 x 12 mm, Number of individual labels: 1000
AAO057
Product type
WMTB HF (40X12)R DBU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39204910
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part