Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803047 - UCT-PMP (90X38) BU
Bill of material
PHOENIX CONTACT 0803047
MANUID
Product number of the Manufacturer
0803047
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Sheet, blue, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
UCT-PMP (90X38) BU
PREVIEW
Preview
INTNO
International product number
4046356933506
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAF016
width
90 mm
BAA020
height
1.150 mm
BAC140
Combustibility class
V0
BAA018
length
38 mm
AAZ233
Printing
unlabeled
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
BAG626
Transparent
No
BAF281
Use for product
System marking
AAL815
magnetic present
No
BAC093
Type of labeling
without lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356933506
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Sheet, blue, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm, Number of individual labels: 1
AAO057
Product type
UCT-PMP (90X38) BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models